??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24330.0161 Crank Handle
HELP_VARIABLE
Company
Halder
Description
EH 24330. - with fixed machine handle
Bill of material
24330.0161 Crank Handle
BESTNR
Ref. No.
24330.0161
AUS
Version
with fixed machine handle EH 2445, DIN 39, form F
L
200 mm
S
H11
22 mm
E
min.
28.2 mm
D2
44 mm
H1
44 mm
H2
34 mm
H3
154 mm
BG
Machine Handle
28 mm
G
Weight
980 g
Embedded user actions